AD5415

PRODUCTION

Dual 12-Bit, High Bandwidth, Multiplying DAC with 4 Quadrant Resistors and Serial Interface

Part Models
3
1ku List Price
Starting From $6.16
Viewing:

Part Details

  • 10 MHz multiplying bandwidth
  • On-chip 4-quadrant resistors allow flexible output ranges
  • INL of ±1 LSB
  • 24-lead TSSOP package
  • 2.5 V to 5.5 V supply operation
  • ±10 V reference input
  • 50 MHz serial interface
  • 2.47 MSPS update rate
  • Extended temperature range: −40°C to 125°C
  • 4-quadrant multiplication
  • Power-on reset
  • 0.5 μA typical current consumption
  • Guaranteed monotonic
  • Daisy-chain mode
  • Readback function
AD5415
Dual 12-Bit, High Bandwidth, Multiplying DAC with 4 Quadrant Resistors and Serial Interface
AD5415 Functional Block Diagram AD5415 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5415

AD5415 Evaluation Board

Product Details

The Evaluation board for the AD5415 contains a SDP-B connection and software allowing the AD5415 to be controlled from a SDP-B board.

EVAL-AD5415
AD5415 Evaluation Board
EV-AD5415_49SDZANGLE-web EV-AD5415_49SDZBOTTOM-web EV-AD5415_49SDZTOP-web

Latest Discussions

Recently Viewed