AD5392

PRODUCTION

8-Channel 3 V/5 V Serial Input Single-Supply 14-Bit Voltage-Output

Part Models
2
1ku List Price
Starting From $24.54
Viewing:

Part Details

  • AD5390: 16-channel, 14-bit voltage output DAC
  • AD5391: 16-channel, 12-bit voltage output DAC
  • AD5392: 8-channel, 14-bit voltage output DAC
  • Guaranteed monotonic
  • INL
    ±1 LSB max (AD5391)
    ±3 LSB max (AD5390-5/AD5392-5)
    ±4 LSB max (AD5390-3/AD5392-3)
  • On-chip 1.25 V/2.5 V, 10 ppm/°C reference
  • Temperature range: −40°C to +85°C
  • Rail-to-rail output amplifier
  • Power-down mode
  • Package types
  • 64-lead LFCSP (9 mm × 9 mm)
  • 52-lead LQFP (10 mm × 10 mm)
  • User interfaces
  • See data sheet for additional features
AD5392
8-Channel 3 V/5 V Serial Input Single-Supply 14-Bit Voltage-Output
AD5392 Functional Block Diagram AD5392 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

Evaluation Kits

EVAL-AD5392

AD5392 Evaluation Board

Product Details

The evaluation board allows the functionality and performance of the AD5392 to be easily evaluated. The eval board connects to a PC via the printer port. Software is provided to allow the user to program the registers of the AD5392.

EVAL-AD5392
AD5392 Evaluation Board

Latest Discussions

Recently Viewed