AD5381

PRODUCTION

40-Channel, 3 V/5 V, Single-Supply,12-Bit, denseDAC

Part Models
4
1ku List Price
Starting From $53.31
Viewing:

Part Details

  • Guaranteed Monotonic
  • INL error: ±1 LSB max
  • On-Chip 1.25 V/2.5 V Reference With 10 ppm/ºC TempCo
  • Temperature range: –40°C to +85°C
  • Rail-to-rail output amplifier
  • Power-down
  • Package type: 100-lead LQFP (14 mm × 14 mm)
  • I2C®-compatible
  • Robust 6.5 kV HBM and 2 kV FICDM ESD rating

INTEGRATED FUNCTIONS

  • Channel monitor
  • Simultaneous output update via LDAC
  • Clear function to user-programmable code
  • Amplifier boost mode to optimize slew rate
  • User-programmable offset and gain adjust
  • Toggle mode enables square wave generation
  • Thermal monitors
AD5381
40-Channel, 3 V/5 V, Single-Supply,12-Bit, denseDAC
AD5381 Functional Block Diagram AD5381 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed