AD5361

PRODUCTION

16-Channel, 14-Bit, Serial Input, Voltage-Output DAC

Part Models
3
1ku List Price
Starting From $33.74
Viewing:

Part Details

  • 16-channel DAC in 52-lead LQFP package
  • Guaranteed monotonic to 16/14 bits
  • Nominal output voltage range of −10 V to +10 V
  • Multiple output spans available
  • Temperature monitoring function
  • Channel monitoring multiplexer
  • Digital reset (RESET)
  • Clear function to user-defined SIGGNDx
  • GPIO function
  • System calibration function allowing user-programmable offset and gain
  • Channel grouping and addressing features
  • Data error checking feature
  • SPI-compatible serial interface
  • 2.5 V to 5.5 V digital interface
  • Simultaneous update of DAC outputs
AD5361
16-Channel, 14-Bit, Serial Input, Voltage-Output DAC
AD5360/AD5361 Functional Block Diagram AD5360/AD5361 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5361

AD5361 Evaluation Board

Product Details

The AD5361 evaluation board can be used as a stand alone board with control coming from an external DSP or micro-controller or it can be connected to a PC. Software is provided which can be used to program the registers of the AD536x. Control of the AD536x is achieved via a USB interface.

EVAL-AD5361
AD5361 Evaluation Board
EVAL-AD5361EBZANGLE-web EVAL-AD5361EBZBOTTOM-web EVAL-AD5361EBZTOP-web

Latest Discussions

Recently Viewed