ADCMP565

PRODUCTION

Dual Ultrafast Voltage Comparator (Formerly the AD53519)

Part Models
1
1ku List Price
Starting From $7.61
Viewing:

Part Details

  • 300 ps Propagation Delay Input to Output
  • 50 ps Propagation Delay Dispersion
  • Differential ECL Compatible Outputs
  • Differential Latch Control
  • Robust Input Protection
  • Input Common-mode Range:
    -2.0 V to +3.0 V
  • Input Differential Range ±5 V
  • Power Supply Sensitivity Rejection Greater than 65 dB
  • 200 ps Minimum Pulsewidth
  • 5 GHz Equivalent Input Rise Time Bandwidth
  • Typical Output Rise/Fall of 160 ps
  • SPT 9689 Replacement
ADCMP565
Dual Ultrafast Voltage Comparator (Formerly the AD53519)
5989467412054ADCMP565-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Evaluation Design File 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADCMP565
ADCMP565 Evaluation Board

Latest Discussions

Recently Viewed