AD53513

Obsolete

Ultrahigh-speed Quad Pin Driver with High-Z and VTERM Modes

Viewing:

Part Details

  • 500 MHz Driver Operation (1 Gb/s)
  • Driver Inhibit Function
  • 100 ps Edge Matching
  • Guaranteed Industry Specifications
  • 20 W Output Impedance
  • 5 V/ns Slew Rate
  • Variable Output Voltages for ECL, TTL, and CMOS
  • High-Speed Differential Inputs for Maximum Flexibility
  • Ultrasmall 100-Lead LQFP Package with Built-In Heat Sink
AD53513
Ultrahigh-speed Quad Pin Driver with High-Z and VTERM Modes
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed