AD53032
ObsoleteDRIVER/COMPARATOR/LOAD: A Single Chip that Performs the Pin Electronics Functions of Driver, Comparator and Active Load in ATE VLSI and Memory Testers
Viewing:
Part Details
|
|
The AD53032 is a single chip that performs the pin electronics functions of driver, comparator and active load in ATE VLSI and memory testers. In addition, a Schottky diode bridge for the active load and a VCOM buffer are included internally.
Applications
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ad53032 yet. Have something to say?
Start a Discussion on EngineerZone®