AD5346
PRODUCTION2.5 V to 5.5 V, Parallel Interface Octal Voltage Output 8-Bit D/A Converter
- Part Models
- 3
- 1ku List Price
- Starting From $4.68
Part Details
- Low power operation: 1.4 mA (max) at 3.6 V
- Power-down to 120 nA at 3 V, 400 nA at 5 V
- Guaranteed monotonic by design over all codes
- Rail-to-rail output range:
0 V to VREF or 0 V to 2 × VREF - Power-on reset to 0 V
- Simultaneous update of DAC outputs via LDAC pin
- Asynchronous CLR facility
- Readback
- Buffered/unbuffered reference inputs
- 20 ns WR time
- 38-lead TSSOP/6 mm × 6 mm 40-lead LFCSP packaging
- Temperature range: –40°C to +105°C
The AD5346 / AD5347 / AD5348 are octal 8-, 10-, and 12- bit DACs, operating from a 2.5 V to 5.5 V supply. These devices incorporate an on-chip output buffer that can drive the output to both supply rails, and also allows a choice of buffered or unbuffered reference input.
The AD5346 / AD5347 / AD5348 have a parallel interface. CS selects the device and data is loaded into the input registers on the rising edge of WR. A readback feature allows the internal DAC registers to be read back through the digital port.
The GAIN pin on these devices allows the output range to be set at 0 V to VREF or 0 V to 2 x VREF.
Input data to the DACs is double-buffered, allowing simultaneous update of multiple DACs in a system using the LDAC pin.
An asynchronous CLR input is also provided, which resets the contents of the Input Register and the DAC Register to all zeros. These devices also incorporate a power-on-reset circuit that ensures that the DAC output powers on to 0 V and remains there until valid data is written to the device. All three parts are pin-compatible, which allows the user to select the amount of resolution appropriate for their application without redesigning their circuit board.
APPLICATIONS
- Portable battery-powered instruments
- Digital gain and offset adjustment
- Programmable voltage and current sources
- Optical networking
- Automatic test equipment
- Mobile communications
- Programmable attenuators
- Industrial process control
Documentation
Data Sheet 1
Technical Articles 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5346BRUZ | 38-Lead TSSOP | ||
AD5346BRUZ-REEL | 38-Lead TSSOP | ||
AD5346BRUZ-REEL7 | 38-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
AD5346BRUZ | PRODUCTION | |
AD5346BRUZ-REEL | PRODUCTION | |
AD5346BRUZ-REEL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD5346BRUZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool