AD5343

PRODUCTION

+2.5V to 5.5V, 230µA Dual Rail-to-Rail Voltage Output 12-Bit DAC with Byte-Load Parallel Interface in 20-lead TSSOP

Part Models
3
1ku List Price
Starting From $7.06
Viewing:

Part Details

  • Dual 12-Bit DAC in 20-Lead TSSOP
  • Low Power: 300 µA @ 5 V, 230 µA @ 3 V
  • Power-Down to 200 nA @ 5 V, 80 nA @ 3 V
  • Guaranteed Monotonic by Design
  • Power-On-Reset to Zero Volts
  • Double-Buffered Input Logic
  • Simultaneous Update of DAC Outputs via LDAC pin (active low)
  • Asynchronous Clear Facility via CLR pin (active low)
  • Low Power Parallel Data Interface
  • Temperature Range: −40°C to 105°C
AD5343
+2.5V to 5.5V, 230µA Dual Rail-to-Rail Voltage Output 12-Bit DAC with Byte-Load Parallel Interface in 20-lead TSSOP
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5343

AD5343DBZ Evaluation Board

Features and Benefits

  • Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The AD5343 evaluation board is designed to help users quickly prototype new AD5343 circuits and reduce design time. The AD5343 operates from a single 2.5 V to 5.5 V supply.


For full data, see the AD5343 data sheet, which must be used in conjunction with UG-984 when using the evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is available that allows users to program the AD5343.


The EVAL-AD5343DBZ evaluation board requires the EVALSDP-CB1Z board (SDP-B controller board).


EVAL-AD5343
AD5343DBZ Evaluation Board
Eval-AD5343DBZ-Angle-web Eval-AD5343DBZ-Bottom-web Eval-AD5343DBZ-Top-web

Latest Discussions

No discussions on ad5343 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed