AD5342
PRODUCTION+2.5V to 5.5V, 230 µA Dual Rail-to-Rail Voltage Output 12-Bit DAC with Parallel Interface in 28-lead TSSOP
- Part Models
- 2
- 1ku List Price
- Starting From $7.51
Part Details
- Dual 12-Bit DAC in 28-Lead TSSOP
- Low Power: 300 µA @ 5 V, 230 µA @ 3 V
- Power-Down to 200 nA @ 5 V, 80 nA @ 3 V
- Guaranteed Monotonic by Design
- Power-On-Reset to Zero Volts
- Double-Buffered Input Logic
- Simultaneous Update of DAC Outputs via LDAC pin (active low)
- Asynchronous Clear Facility via CLR pin (active low)
- Low Power Parallel Data Interface
- Temperature Range: -40°C to 105°C
The AD5332 / AD5333 / AD5342 / AD5343 are dual 8-,10-,and 12-bit DACs. They operate from a 2.5 V to 5.5 V supply consuming just 230 µA at 3 V, and feature a power-down pin, PD that further reduces the current to 80 nA. These devices incorporate an on-chip output buffer that can drive the output to both supply rails, while the AD5333 and AD5342 allow a choice of buffered or unbuffered reference input.
PRODUCT HIGHLIGHTS
- Available in a 28-lead TSSOP package
- Low power, single supply operation from 2.5 V to 5.5 V supply
- Consumes 0.69 mW at 3 V and 1.5 mW at 5 V
- On-chip output buffer can drive output to both supply rails
- Allows a choice of buffered/unbuffered reference input
- Programmable output range 0-VREF or 0-2VREF (via GAIN pin)
Documentation
Data Sheet 1
User Guide 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5342BRUZ | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
AD5342BRUZ-REEL7 | 28-Lead TSSOP (4.4mm x 9.7mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
AD5342BRUZ | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD5342BRUZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool