AD5333

PRODUCTION

+2.5V to 5.5V, 230µA Dual Rail-to-Rail Voltage Output 10-Bit DAC with Parallel Interface in 24-lead TSSOP

Part Models
3
1ku List Price
Starting From $4.52
Viewing:

Part Details

  • Dual 10-Bit DAC in 24-Lead TSSOP
  • Low Power Operation: 230 μA @ 3 V, 300 μA @
    5 V via PD Pin
  • Power-Down to 80 nA @ 3 V, 200 nA @ 5 V
  • 2.5 V to 5.5 V Power Supply
  • Double-Buffered Input Logic
  • Guaranteed Monotonic by Design Over All Codes
  • Low Power Parallel Data Interface
  • Buffered/Unbuffered Reference Input Options
  • Output Range: 0–VREF or 0–2 VREF
  • Simultaneous Update of DAC Outputs via LDAC Pin
  • Asynchronous CLR Facility
  • On-Chip Rail-to-Rail Output Buffer Amplifiers
  • Temperature Range: -40°C to 105°C
AD5333
+2.5V to 5.5V, 230µA Dual Rail-to-Rail Voltage Output 10-Bit DAC with Parallel Interface in 24-lead TSSOP
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD5313R PRODUCTION

Dual, 10-Bit nanoDAC with 2 ppm/°C Reference, SPI Interface

AD5338R PRODUCTION Dual 10-Bit nanoDAC® with 2 ppm/°C Reference, I2C Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

No discussions on ad5333 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed