AD5331

PRODUCTION

2.5V to 5.5V, 115µA Parallel Interface Single Voltage Output 10-Bit DAC

Part Models
3
1ku List Price
Starting From $3.30
Viewing:

Part Details

  • Single 10-Bit DAC in 20-Lead TSSOP
  • Low power operation: 115 μA @ 3 V, 140 μA @ 5 V
  • Power-down to 80 nA @ 3 V, 200 nA @ 5 V via PD Pin
  • 2.5 V to 5.5 V power supply
  • Guaranteed monotonic by design over all codes
  • Double-Buffered Input Logic
  • Buffered/unbuffered reference input options
  • See Data Sheet for Additional Information
AD5331
2.5V to 5.5V, 115µA Parallel Interface Single Voltage Output 10-Bit DAC
AD5331 Functional Block Diagram AD5331 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD5310R PRODUCTION 10-Bit nanoDAC, SPI Interface and 2 ppm/°C On-Chip Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed