AD5320

PRODUCTION

2.7 V to 5.5 V, 140 µA, Rail-to-Rail Voltage Output 12-Bit DAC in SOT-23 and MicroSOIC Packages

Part Models
5
1ku List Price
Starting From $3.93
Viewing:

Part Details

  • Micropower: 140 µA @ 5 V, 115 µA @ 3 V
  • Power-Down to 200 nA @ 5 V, 50 nA @ 3 V
  • Guaranteed Monotonic by design
  • Power-On-Reset to Zero Volts
  • Three Power-Down Functions
  • SYNC (active low) Interrupt Facility
  • Low Power, SPI, QSPI, MICROWIRE and DSP-Compatible 3-Wire Serial Interface
  • Output Buffer Amplifier with Rail-to-Rail Operation
  • Temperature Range: -40°C to 105°C
  • Three Power-Down Functions
AD5320
2.7 V to 5.5 V, 140 µA, Rail-to-Rail Voltage Output 12-Bit DAC in SOT-23 and MicroSOIC Packages
AD5320 Functional Block Diagram AD5320 Pin Configuration AD5320 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD5320

AD5320DBZ Evaluation Board

Features and Benefits

  • Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The AD5320 evaluation board is designed to help users quickly prototype new AD5320 circuits and reduce design time. The AD5320 operates from a single 2.7 V to 5.5 V supply.


For full data, see the AD5320 data sheet, which must be used in conjunction with UG-971 when using the evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is available for download that allows users to program the AD5320.

EVAL-AD5320
AD5320DBZ Evaluation Board
Eval-AD5320DBZ-Angle-web Eval-AD5320DBZ-Bottom-web Eval-AD5320DBZ-Top-web

Latest Discussions

Recently Viewed