AD532

NOT RECOMMENDED FOR NEW DESIGNS

Internally Trimmed Integrated Circuit Multiplier

Part Models
10
1ku List Price
Starting From $48.88
Viewing:

Part Details

  • Pretrimmed to ±1.0% (AD532K)
  • No external components required
  • Guaranteed ±1.0% maximum 4-quadrant error (AD532K)
  • Differential inputs for (X1 - X2) (Y1 - Y2)/10 V transfer function
  • Monolithic construction, low cost

AD532
Internally Trimmed Integrated Circuit Multiplier
AD532 Functional Block Diagram AD532 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad532 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed