AD5316R

PRODUCTION

Quad, 10-Bit nanoDAC with 2 ppm/°C Reference, I2C Interface

Part Models
3
1ku List Price
Starting From $3.08
Viewing:

Part Details

  • Low drift 2.5 V on-chip reference: 2 ppm/°C typical
  • Tiny package: 3 mm × 3 mm, 16-lead LFCSP
  • TUE: ±0.1% of FSR maximum
  • Offset error: ±1.5 mV maximum
  • Gain error: ±0.1% of FSR maximum
  • High drive capability: 20 mA, 0.5 V from supply rails
  • User-selectable gain of 1 or 2 (GAIN pin)
  • Reset to zero scale or midscale (RSTSEL pin)
  • 1.8 V logic compatibility
  • 400 kHz I2C-compatible serial interface
  • 4 I2C addresses available
  • Low glitch: 0.5 nV-sec
  • Low power: 3.3 mW at 3 V
  • 2.7 V to 5.5 V power supply
  • −40°C to +105°C temperature range
AD5316R
Quad, 10-Bit nanoDAC with 2 ppm/°C Reference, I2C Interface
AD5316R Functional Block Diagram AD5316R Pin Configuration AD5316R Pin Configuration
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
Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5316R

AD5316RDBZ Evaluation Board

Features and Benefits

  • Full featured evaluation board in conjunction with the nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The AD5316RDBZ evaluation board is designed to help users quickly prototype new AD5316R circuits and reduce design time. The AD5316R operates from a single 2.7 V to 5.5 V supply.


For full details, see the AD5316R data sheet, which must be consulted in conjunction with UG-969 when using the evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is available to allow the user to program the AD5316R.

EVAL-AD5316R
AD5316RDBZ Evaluation Board
Eval-AD5316RDBZ-Angle-web Eval-AD5316RDBZ-Bottom-web Eval-AD5316RDBZ-Top-web

Latest Discussions

Recently Viewed