AD5315
PRODUCTION2.5 V to 5.5 V, 500 µA, 2-Wire Interface Quad Voltage Output 10-Bit DAC
- Part Models
- 5
- 1ku List Price
- Starting From $3.97
Part Details
- Four 10-Bit DACS in 10-Lead MicroSOIC
- Low Power: 600 µA @ 5 V, 500 µA @ 3 V
- Power-Down to 200 nA @ 5 V, 80nA @ 3 V
- Guaranteed Monotonic by Design
- Power-On-Reset to Zero Volts
- Three Power-Down Functions
- Double-Buffered Input Logic
- Output Range: 0 V to VREF
- 2-Wire (I2C™ Compatible)
- Data Readback Facility; Software Clear Facility
- Simultaneous Update via LDAC bit (active low)
- Temperature Range: −40°C to 105°C
The AD5305 / AD5315 / AD5325 are quad 8-, 10- and 12-bit buffered voltage output DACs in a 10-lead microSOIC package that operate from a single 2.5 V to 5.5 V supply consuming 500 µA at 3 V. Their on-chip output amplifiers allow rail-to-rail output swing with a slew rate of 0.7 V/µs. A 2-wire serial interface is used which operates at clock rates up to 400 kHz. This interface is SMBus-compatible at VDD < 3.6 V. Multiple devices can be placed on the same bus.
PRODUCT HIGHLIGHTS
- Available in a 10-lead MicroSOIC package
- Low power, single supply operation from 2.5 V to 5.5 V supply
- Consumes 1.5mW at 3 V and 3 mW at 5 V
- Rail-to-Rail output with a slew rate of 0.7 V/µs
- Multiple devices can share the same bus
- Serial interface with clock rates up to 400 kHz
- Pin- and Software-Compatible with the AD5305 (8-Bit) and the AD5325 (12-Bit)
I2C (Inter-IC) is a trademark of Philips Semiconductors.
Documentation
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5315ARMZ | 10-Lead MSOP | ||
AD5315ARMZ-REEL7 | 10-Lead MSOP | ||
AD5315BRMZ | 10-Lead MSOP | ||
AD5315BRMZ-REEL | 10-Lead MSOP | ||
AD5315BRMZ-REEL7 | 10-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD5315ARMZ | PRODUCTION | |
AD5315BRMZ | PRODUCTION | |
AD5315BRMZ-REEL | PRODUCTION | |
AD5315BRMZ-REEL7 | PRODUCTION | |
Jan 26, 2016 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
AD5315BRMZ | PRODUCTION | |
AD5315BRMZ-REEL | PRODUCTION | |
AD5315BRMZ-REEL7 | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
AD5315BRMZ | PRODUCTION | |
AD5315BRMZ-REEL | PRODUCTION | |
AD5315BRMZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
I²C Isolators 2 | ||
ADUM1250 | PRODUCTION | Hot Swappable Dual I2C Isolator |
ADuM2250 | PRODUCTION | Hot-Swappable Dual I2C® Isolators, 5 kV |
Low Input Bias Current Op Amps (≤100 pA) 3 | ||
AD820 | PRODUCTION | Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp |
AD8638 | PRODUCTION | 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier |
AD8639 | PRODUCTION | 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier |
Low Power Op Amps (≤ 1mA/amp) 1 | ||
OP295 | PRODUCTION | Rail-to-Rail Dual Op Amp |
Series Voltage References 6 | ||
REF192 | PRODUCTION | 2.5V Precision Micropower, Low Dropout, Low Voltage Reference |
ADR3425 | PRODUCTION | Micro-Power, High-Accuracy 2.5V Voltage Reference |
ADR4525 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference |
REF195 | PRODUCTION | 5.0V Precision Micropower, Low Dropout, Low Voltage Reference |
ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
Parts | Product Life Cycle | Description |
---|---|---|
AD5316R | PRODUCTION | Quad, 10-Bit nanoDAC with 2 ppm/°C Reference, I2C Interface |