AD5307

PRODUCTION

2.5 V to 5.5 V, 400 µA, Quad Voltage Output 8-Bit DAC in a 16-Lead TSSOP

Part Models
3
1ku List Price
Starting From $3.38

Part Details

  • Four 8-Bit DACS in 16-Lead TSSOP
  • Low Power: 500 µA @ 5 V, 400 µA @ 3 V
  • Power-Down to 300 nA @ 5 V, 90 nA @ 3 V
  • Guaranteed Monotonic by Design
  • Power-On-Reset to Zero Volts
  • Double-Buffered Input Logic
  • Output Range: O-VREF O-2VREF
  • Low Power, SPI™, QSPI™, MICROWIRE™ and DSP-Compatible 3-Wire Serial Interface
  • Simultaneous Update of DAC Outputs via LDAC pin (active low)
  • Asynchronous Clear Facility via CLR pin (active low)
  • SDO Daisy-Chaining Option
  • Buffered/Unbuffered Reference Input Options for each DAC pair
AD5307
2.5 V to 5.5 V, 400 µA, Quad Voltage Output 8-Bit DAC in a 16-Lead TSSOP
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed