AD5305

PRODUCTION

2.5 V to 5.5 V, 500 µA, 2-Wire Interface Quad Voltage Output 8-Bit DAC in a 10-Lead MicroSOIC Package

Part Models
4
1ku List Price
Starting From $2.86
Viewing:

Part Details

  • AD5305: 4 buffered 8-bit DACs in 10-lead MSOP A version: ±1 LSB INL, B version: ±0.625 LSB INL
  • AD5315: 4 buffered 10-bit DACs in 10-lead MSOP A version: ±4 LSB INL, B version: ±2.5 LSB INL
  • AD5325: 4 buffered 12-bit DACs in 10-lead MSOP A version: ±16 LSB INL, B version: ±10 LSB INL
  • Low power operation: 500 μA @ 3 V, 600 μA @ 5 V
  • 2-wire (I2C®-compatible) serial interface
  • 2.5 V to 5.5 V power supply
  • Power-down to 80 nA @ 3 V, 200 nA @ 5 V
  • Three power-down modes
  • Guaranteed monotonic by design over all codes
  • Double-buffered input logic
  • Output range: 0 V to VREF
  • Power-on reset to 0 V
  • Simultaneous update of outputs (LDAC function)
  • Software clear facility
  • Data readback facility
  • On-chip rail-to-rail output buffer amplifiers
  • Temperature range: −40°C to +105°C 

AD5305
2.5 V to 5.5 V, 500 µA, 2-Wire Interface Quad Voltage Output 8-Bit DAC in a 10-Lead MicroSOIC Package
154857661AD5305-15-25-fbL AD5305/AD5315/AD5325 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 2
ADUM1250 PRODUCTION Hot Swappable Dual I2C Isolator
ADuM2250 PRODUCTION Hot-Swappable Dual I2C® Isolators, 5 kV
Low Input Bias Current Op Amps (≤100 pA) 3
AD8638 PRODUCTION 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier
AD8639 PRODUCTION 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
AD820 PRODUCTION Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
Low Power Op Amps (≤ 1mA/amp) 1
OP295 PRODUCTION Rail-to-Rail Dual Op Amp
Series Voltage References 6
REF195 PRODUCTION 5.0V Precision Micropower, Low Dropout, Low Voltage Reference
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
REF192 PRODUCTION 2.5V Precision Micropower, Low Dropout, Low Voltage Reference
ADR3425 PRODUCTION Micro-Power, High-Accuracy 2.5V Voltage Reference
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed