AD5300

PRODUCTION

2.7 V to 5.5 V, 140 µA, Rail-to-Rail Voltage Output 8-Bit DAC in SOT-23 and MicroSOIC Packages

Part Models
5
1ku List Price
Starting From $1.98

Part Details

  • Single 8-Bit DAC
  • 6-Lead SOT-23 and 8-Lead MSOP Packages
  • Micropower: 140 µA @ 5 V
  • Power-Down to 200 nA @ 5 V, 50 nA @ 3 V
  • 2.7 V to 5.5 V Power Supply 
  • Guaranteed Monotonic by Design
  • Reference Derived from Power Supply
  • Power-On-Reset to Zero Volts
  • 3 Power-Down Functions 
  • Low Power Serial Interface with Schmitt-Triggered Inputs
  • On-Chip Output Buffer Amplifier, Rail-to-Rail Operation
  • SYNC Interrupt Facility
  • Qualified for automotive applications 
AD5300
2.7 V to 5.5 V, 140 µA, Rail-to-Rail Voltage Output 8-Bit DAC in SOT-23 and MicroSOIC Packages
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed