AD5282

PRODUCTION

Single/Dual, +15 V/±5 V, 256-Position, I2C-Compatible Digital Potentiometer

Part Models
6
1ku List Price
Starting From $2.68

Part Details

  • AD5280: 1 channel
  • AD5282: 2 channels
  • 256 positions
  • +10 V to +15 V single supply;
    ±5.5 V dual-supply operation
  • 20 kΩ, 50 kΩ, 200 kΩ fixed terminal resistance
  • Low temperature coefficient: 30 ppm/°C
  • Power-on midscale preset1 
  • Programmable reset
  • Operating temperature: −40°C to +85°C
  • I2C-compatible interface
AD5282
Single/Dual, +15 V/±5 V, 256-Position, I2C-Compatible Digital Potentiometer
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

EVAL-AD5282

AD5282 Evaluation Board

Product Details

The Evaluation board for the AD5282 contains a parallel connection and software allowing the AD5282 to be controlled from a PC.

EVAL-AD5282
AD5282 Evaluation Board

Latest Discussions

Recently Viewed