AD5254

PRODUCTION

Quad 256-Position I2C Nonvolatile Memory, Digital Potentiometer

Part Models
9
1ku List Price
Starting From $3.75

Part Details

  • Quad 256-position resolution
  • 1 kΩ, 10 kΩ, 50 kΩ, 100 kΩ
  • Nonvolatile memory stores wiper settings w/write protection
  • Power-on refreshed to EEMEM settings in 300 μs typ
  • EEMEM rewrite time = 540 μs typ
  • Resistance tolerance stored in nonvolatile memory
  • 12 extra bytes in EEMEM for user-defined information
  • I2C-compatible serial interface
  • Direct read/write access of RDAC and EEMEM registers
  • Predefined linear increment/decrement commands
  • Predefined ±6 dB step change commands
  • Synchronous or asynchronous quad-channel update
  • Wiper setting readback
  • 4 MHz bandwidth—1 kΩ version
  • Single supply 2.7 V to 5.5 V
  • Dual supply ±2.25 V to ±2.75 V
  • 2 slave address-decoding bits allow operation of 4 devices
  • 100-year typical data retention, TA = 55°C
  • Operating temperature: –40°C to +105°C

AD5254
Quad 256-Position I2C Nonvolatile Memory, Digital Potentiometer
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
AD5144 PRODUCTION Quad Channel, 256-Position, I2C / SPI, Nonvolatile Digital Potentiometer
AD5144A PRODUCTION Quad Channel, 256-Position, I2C, Nonvolatile Digital Potentiometer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5254

AD5254 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD5254
  • Several test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system development platform (SDP)
  • PC control software
  • 12 extra bytes in EEMEM for user-defined information
  • Resistor tolerance error stored in EEMEM

Product Details

With versatile programmability, the AD5254 allows multiple modes of operation, including read/write access in the RDAC and EEMEM registers, increment/decrement of resistance, resistance changes in ±6 dB scales, wiper setting read-back, and extra EEMEM for storing user-defined information, such as memory data for other components or a lookup table.

The AD5254 supports a dual-supply ±2.25 V to ±2.75 V operation and a single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications. In addition, the AD5254 uses a versatile I2C serial interface that operates in fast mode, allowing speeds of up to 400 kbps and supporting the selection of up to four different I2C addresses.

The EVAL-AD5254SDZ can operate in single-supply and dual-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD5254 part can be found in the AD5254 data sheet.

EVAL-AD5254
AD5254 Evaluation Board

Latest Discussions

Recently Viewed