AD5247

PRODUCTION

128-Position I2C®-Compatible Digital Potentiometer

Part Models
7
1ku List Price
Starting From $0.61

Part Details

  • 128 positions
  • End-to-end resistance: 5 kΩ,
    10 kΩ, 50 kΩ, 100 kΩ
  • Ultracompact, SC70-6 (2 mm × 2.1 mm) package
  • I2C-compatible interface
  • Full read/write of wiper register
  • Power-on preset to midscale
  • Single-supply 2.7 V to 5.5 V
  • Low temperature coefficient:
    45 ppm/°C
  • Low power, IDD = 3 μA typical
  • Wide operating temperature range: –40°C to +125°C
  • Available in Pb–free package
  • Evaluation board available
AD5247
128-Position I2C®-Compatible Digital Potentiometer
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

eval board
EVAL-AD5247

AD5247 Evaluation Board

Features and Benefits

  • Full-featured board in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
  • Various test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
  • PC software for control

Product Details

The AD5247 supports a single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications with a superior low temperature coefficient performance.

In addition, the AD5247 uses a versatile I2C serial interface that operates in fast mode, allowing speeds of up to 400 kHz.

The EVAL-AD5247DBZ and EVAL-MB-LV-SDZ can operate in single-supply mode and incorporate an internal power supply from the USB.

Complete specifications for the AD5247 part can be found in the AD5247 data sheet.

EVAL-AD5247
AD5247 Evaluation Board

Latest Discussions

Recently Viewed