AD5246

PRODUCTION

128 Position I2C Compatible Programmable Resistor in SC70 Package

Part Models
4
1ku List Price
Starting From $0.61
Viewing:

Part Details

  • 128-position
  • End-to-end resistance 5 kΩ, 10 kΩ, 50 kΩ, 100 kΩ
  • Ultracompact SC70-6 (2 mm × 2.1 mm) package
  • I2C® compatible interface
  • Full read/write of wiper register
  • Power-on preset to midscale
  • Single supply 2.7 V to 5.5 V
  • Rheostat mode temperature coefficient: 45 ppm/°C
  • Low power, IDD = 0.9 µA at 3.3 V typical
  • Wide operating temperature –40°C to +125°C
AD5246
128 Position I2C Compatible Programmable Resistor in SC70 Package
AD5246 Functional Block Diagram AD5246 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

eval board
EVAL-AD5246

AD5246 Evaluation Board

Features and Benefits

  • Full-featured board in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
  • Various test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
  • PC software for control

Product Details

The AD5246 supports a single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications with a superior low temperature coefficient performance.

In addition, the AD5246 uses a versatile I2C serial interface that operates in fast mode, allowing speeds of up to 400 kHz.

The EVAL-AD5246DBZ and EVAL-MB-LV-SDZ can operate in single-supply mode and incorporate an internal power supply from the USB.

Complete specifications for the AD5246 part can be found in the AD5246 data sheet.

EVAL-AD5246
AD5246 Evaluation Board
eval-image-unavailable

Latest Discussions

Recently Viewed