AD5235

PRODUCTION

Nonvolatile Memory, Dual 1024-Position Digital Potentiometer

Part Models
5
1ku List Price
Starting From $6.24

Part Details

  • Dual-channel, 1024-position resolution
  • 25 kΩ, 250 kΩ nominal resistance
  • Maximum ±8% nominal resistor tolerance error
  • Low temperature coefficient: 35 ppm/°C
  • 2.7 V to 5 V single supply or ±2.5 V dual supply
  • SPI-compatible serial interface
  • Nonvolatile memory stores wiper settings
  • Power-on refreshed with EEMEM settings
  • Permanent memory write protection
  • Resistance tolerance stored in EEMEM
  • See data sheet for additional features

AD5235-EP supports defense and aerospace applications (AQEC standard)

  • Download AD5235-EP data sheet (pdf)
  • Temperature range:  −40°C to +125°C
  • Controlled manufacturing baseline
  • 1 assembly/test site
  • 1 fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/11605 DSCC Drawing Number
AD5235
Nonvolatile Memory, Dual 1024-Position Digital Potentiometer
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5235

AD5235 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD5235
  • Several test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP)
  • PC control software
  • 26 extra bytes in EEMEM for user-defined information
  • Resistor tolerance error stored in EEMEM

Product Details

With versatile programmability, the AD5235 allows multiple modes of operation, including read/write access in the RDAC and EEMEM registers, increment / decrement of resistance, resistance changes in ±6 dB scales, wiper setting read-back, and extra EEMEM for storing user-defined information, such as memory data for other components or a lookup table.

The AD5235 supports dual-supply ±2.25 V to ±2.75 V operation and single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications. In addition, the AD5235 uses a versatile SPI-compatible serial interface, allowing speeds of up to 50 MHz .

The EVAL-AD5235SDZ can operate in single-supply and dual-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD5235 part can be found in the AD5235 data sheet.

EVAL-AD5235
AD5235 Evaluation Board

Latest Discussions

Recently Viewed