AD5232

PRODUCTION

Nonvolatile Memory, Dual, 256-Position Digital Potentiometer

Part Models
6
1ku List Price
Starting From $3.57

Part Details

  • Dual-channel, 256-position resolution
  • 10 kΩ, 50 kΩ, and 100 kΩ nominal terminal resistance
  • Nonvolatile memory maintenance of wiper settings
  • Predefined linear increment/decrement instructions
  • Predefined ±6 dB step log taper increment/decrement instructions
  • SPI-compatible serial interface
  • Wiper settings and EEMEM readback
  • 3 V to 5 V single-supply operation
  • ±2.5 V dual-supply operation
  • 14 bytes of general-purpose user EEMEM
  • Permanent memory write protection
  • 100-year typical data retention (TA = 55°C)
AD5232
Nonvolatile Memory, Dual, 256-Position Digital Potentiometer
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
AD5142 PRODUCTION Dual Channel, 256-Position, SPI, Nonvolatile Digital Potentiometer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD5232

AD5232 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD5232
  • Several test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B)
  • PC control software
  • 26 extra bytes in EEMEM for user-defined information
  • Resistor tolerance error stored in EEMEM

Product Details

With versatile programmability, the AD5232 allows multiple modes of operation, including read/write access in the RDAC and EEMEM registers, increment / decrement of resistance, resistance changes in ±6 dB scales, wiper setting read-back, and extra EEMEM for storing user-defined information, such as memory data for other components or a lookup table.

The AD5232 supports dual-supply ±2.25 V to ±2.75 V operation and single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications. In addition, the AD5232 uses a versatile SPI-compatible serial interface, allowing speeds of up to 50 MHz.

The EVAL-AD5232SDZ can operate in single-supply and dual-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD5232 part can be found in the AD5232 data sheet.

EVAL-AD5232
AD5232 Evaluation Board

Latest Discussions

Recently Viewed