AD5231

PRODUCTION

Nonvolatile Memory, 1024-Position Digital Potentiometer

Part Models
6
1ku List Price
Starting From $2.61

Part Details

  • 1024-position resolution
  • Nonvolatile memory maintains wiper setting
  • Power-on refresh with EEMEM setting
  • EEMEM restore time: 140 μs typ
  • Full monotonic operation
  • 10 kΩ, 50 kΩ, and 100 kΩ terminal resistance
  • Permanent memory write protection
  • Predefined linear increment/decrement instructions
  • Predefined ±6 dB/step log taper increment/decrement instructions
  • SPI®-compatible serial interface
  • 3 V to 5 V single-supply or
    ±2.5 V dual-supply operation
  • Wiper setting readback
AD5231
Nonvolatile Memory, 1024-Position Digital Potentiometer
Ask a Question

Documentation

Learn More

Software Resources

Latest Discussions

Recently Viewed