AD5228

PRODUCTION

32-Position Manual Up/Down Control Potentiometer

Part Models
3
1ku List Price
Starting From $0.54

Part Details

  • 32-position digital potentiometer
  • 10 kΩ, 50 kΩ, 100 kΩ
    end-to-end terminal resistance
  • Simple manual up/down control
  • Self-contained, requires only 2 pushbutton tactile switches
  • Built-in adaptive debouncer
  • Autoscan up/down control with 4 steps per second
  • Pin-selectable zero-scale/midscale preset
  • Low potentiometer mode tempco, 5 ppm/°C
  • Low rheostat mode tempco, 35 ppm/°C
  • Digital control compatible
  • Ultralow power, IDD = 0.4 μA typ and 3 μA max
  • See data sheet for additional features
AD5228
32-Position Manual Up/Down Control Potentiometer
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-AD5228

AD5228 Evaluation Board

Features and Benefits

  • Full featured evaluation board used in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
  • Multiple test circuits
  • Multiple ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
  • PC software for control

Product Details

The AD5228 supports single-supply 2.7 V to 5.5 V operation, making the device suitable for battery-powered applications and many applications requiring superior low temperature coefficient performance.

In addition, the AD5228 uses a simple up/down control interface that allows manual control using only two external push-button tactile switches. The built-in adaptive debouncer ignores invalid bounces due to contact bounce commonly found in mechanical switches.

The EVAL-AD5228DBZ daughter board and the EVAL-MB-LV-SDZ motherboard can operate in single-supply mode and incorporate an internal power supply from the USB.

Complete specifications for the AD5228 can be found in the AD5228 data sheet.

EVAL-AD5228
AD5228 Evaluation Board

Latest Discussions

Recently Viewed