AD5227

PRODUCTION

64-Position Digital Up/Down Control Potentiometer

Part Models
4
1ku List Price
Starting From $0.59

Part Details

  • 64-position digital potentiometer
  • 10 kΩ, 50 kΩ, 100 kΩ end-to-end terminal resistance
  • Simple up/down digital or manual configurable control
  • Midscale preset
  • Low potentiometer mode tempco = 10 ppm/°C
  • Low rheostat mode tempco = 35 ppm/°C
  • Ultralow power, IDD = 0.4 μA typ and 3 μA max
  • Fast adjustment time, ts = 1 μs
  • Chip select enable multiple device operation
  • Low operating voltage, 2.7 V to 5.5 V
  • Automotive temperature range, −40°C to +105°C
  • Compact thin SOT-23-8 (2.9 mm × 3 mm) Pb-free package
AD5227
64-Position Digital Up/Down Control Potentiometer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD5227

AD5227 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD5227.

EVAL-AD5227
AD5227 Evaluation Board

Latest Discussions