AD5222

PRODUCTION

Dual, Increment/Decrement Digital Potentiometer

Part Models
4
1ku List Price
Starting From $1.53
Viewing:

Part Details

  • 128 Position
  • Potentiometer Replacement
  • 10K, 50K, 100K, 1M Ohm
  • Very Low Power - 40 µA Max
  • Increment/Decrement Count Control
  • +3 to +5V Single-Supply; 
  • Or ±2.7V Dual-Supply Operation
  • Internal Power ON Mid-Scale Preset
AD5222
Dual, Increment/Decrement Digital Potentiometer
AD5222 Functional Block Diagram AD5222 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD5222

AD5222 Evaluation Kit

Features and Benefits

  • Full featured evaluation board for the AD5222
  • Various test circuits
  • Various ac and dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B)
  • PC software for control

Product Details

The AD5222 supports single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications while offering a 0.2% channel-to-channel matching tolerance.

In addition, the AD5222 uses a high speed up/down interface, allowing speeds of up to 15 MHz.

The EVAL-AD5222SDZ can operate in single-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD5222 part can be found in the AD5222 data sheet.

EVAL-AD5222
AD5222 Evaluation Kit
eval-image-unavailable

Latest Discussions

Recently Viewed