AD5220

PRODUCTION

Increment/Decrement Digital Potentiometer

Part Models
12
1ku List Price
Starting From $1.51
Viewing:

Part Details

  • 128 Position
  • Potentiometer Replacement
  • 10 kΩ, 50 kΩ, 100 kΩ
  • Very Low Power: 40 A Max
  • Increment/Decrement Count Control
  • Qualified for automotive applications
AD5220
Increment/Decrement Digital Potentiometer
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed