AD5206

PRODUCTION

6-Channel, 256-Position Digital Potentiometer

Part Models
9
1ku List Price
Starting From $3.01
Viewing:

Part Details

  • 256 positions
  • Multiple independently programmable channels
    • AD5204—4-channel
    • AD5206—6-channel
  • Potentiometer replacement
  • Terminal resistance of 10 kΩ, 50 kΩ, 100 kΩ
  • 3-wire SPI-compatible serial data input
  • +2.7 V to +5.5 V single-supply operation; ±2.7 V dual-supply operation
  • Power-on midscale preset
AD5206
6-Channel, 256-Position Digital Potentiometer
AD5206 Functional Block Diagram AD5206 Pin Configuration AD5206 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

IBIS Model 1

Latest Discussions

Recently Viewed