AD5200

PRODUCTION

256- (AD5200) and 33-Position (AD5201) Digital Potentiometers

Part Models
4
1ku List Price
Starting From $1.38
Viewing:

Part Details

  • 10K, 50K Ohm End-to-End Terminal Resistance
  • 33 Position AD5201 Wiper Connects Directly to Both End Terminals
  • 3-Wire SPI Compatible Serial Data Input
  • +2.7 V to +5.5 V Single-Supply; ±2.7 V Dual-Supply Operation, Ideal for Ground
  • Referenced AC Signals
  • Power ON Mid-Scale Preset
  • Fully Characterized (Rheostat, and Potentiometer-Divider Mode DNL, THD, Noise, Bandwidth), No surprises!
  • Compact micro-SOIC package <1.1 mm height, ideal for PCMCIA cards
AD5200
256- (AD5200) and 33-Position (AD5201) Digital Potentiometers
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

Recently Viewed