AD5171

PRODUCTION

64 Position OTP Digital Potentiometer

Part Models
6
1ku List Price
Starting From $0.96
Viewing:

Part Details

  • 64 Position 
  • One-time programmable (OTP) set-and-forget resistance setting
    —low cost alternative over EEMEM
  • 5 kΩ, 10 kΩ, 50 kΩ, 100 kΩ end-to-end resistance
  • Low temperature coefficient:
    35 ppm/°C in rheostat mode
  • Compact standard 8-lead SOT-23 package
  • See Data Sheet for Additional Information
AD5171
64 Position OTP Digital Potentiometer
AD5171 Functional Block Diagram AD5171 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

eval board
EVAL-AD5171

AD5171 Evaluation Board

Features and Benefits

  • Full-featured in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
  • Various test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
  • PC software for control

Product Details

The AD5171 supports single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications with superior low temperature coefficient performance.

The on-board socket allows the user to easily replace the device for reprogramming of the OTP memory.

In addition, the AD5171 uses a versatile I2C serial interface that operates in fast mode, allowing speeds of up to 400 kHz.

The EVAL-MB-LV-SDZ can operate in single-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD5171 part can be found in the AD5171 data sheet.

EVAL-AD5171
AD5171 Evaluation Board
EVAL-AD5171SDZ

Latest Discussions

Recently Viewed