AD5165

PRODUCTION

256-Position, Ultralow Power 1.8 V Logic-Level Digital Potentiometer

Part Models
2
1ku List Price
Starting From $0.95

Part Details

  • Ultralow standby power
  • IDD= 50 nA typical
  • 256-position
  • End-to-end resistance 100 Ω
  • Logic high voltage 1.8 V
  • Power supply 2.7 V to 5.5 V
  • Low temperature coefficient 35 ppm/°C
  • Compact thin 8-lead TSOT-8 
    (2.9 mm × 2.8 mm) package
  • Simple 3-wire digital interface
  • Wide operating temperature 
  • -40°C to +125°C
  • Pin-to-pin compatible to 
  • AD5160 with CS inverted
AD5165
256-Position, Ultralow Power 1.8 V Logic-Level Digital Potentiometer
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

eval board
EVAL-AD5165

AD5165 Evaluation Board for the 256-Position, Ultralow Power 1.8 V Logic-Level Digital Potentiometer

Features and Benefits

  • Full featured evaluation board used in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
  • Multiple test circuits
  • Multiple ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
  • PC software for control

Product Details

The AD5165 supports single-supply 2.7 V to 5.5 V operation, making the device suitable for battery-powered applications and many applications requiring superior low temperature coefficient performance.

In addition, the AD5165 uses an SPI-compatible digital interface to vary the wiper setting. The resistance between the wiper and either end point of the fixed resistor varies linearly with respect to the digital code transferred into the RDAC latch.

The EVAL-AD5165DBZ daughter board and the EVAL-MB-LV-SDZ motherboard can operate in single-supply mode and incorporate an internal power supply from the USB.

Complete specifications for the AD5165 can be found in the AD5165 data sheet.

EVAL-AD5165
AD5165 Evaluation Board for the 256-Position, Ultralow Power 1.8 V Logic-Level Digital Potentiometer

Latest Discussions

Recently Viewed