Search

You searched for “AD5111.”
Filters
Filters
Tools and Models
- 6
- 4
- 1
Site Section
- 81
- 1
Results on Analog.com
Relevance
Sort by
- AD5111ProductionProductDigital Potentiometers (DigiPOT)Single Channel, 128-Position, Up/Down, ±8 % Resistor Tolerance, Nonvolatile Digital Potentiometer
- IBIS Model
- Evaluation Software
ZIP
398.57 M
- Application Note… pin is pulled low, the part reads the status of the U/D pin, incrementing or decrementing an internal counter at each CLK falling edge, as shown in Figure 2. Figure 2. Up/Down Interface Operation. The AD5111/AD5113/AD5115 digital potentiometers offer guaranteed low resistor tolerance errors of ±8% and up to ±6 mA current density, making them ideal choices for a mechanical potentiometer replacement. The low current consumption (750 nA typical) and 2 …
- Evaluation Board & KitThe AD5111 supports single-supply 2.3 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications, offering guaranteed low resistor tolerance errors of ±8% and high bandwidth while allowing up to ±6 mA current density in the A, B, and W pins. A simple 3-wire up/down interface allows manual switching or high speed digital control with clock rates up to 50 MHz. The EVAL …