AD5060

PRODUCTION

Full Accurate 3 V/5 V 16-Bit VOUT nanoDAC® Converter, Output Buffered, in a Sot 23

Part Models
7
1ku List Price
Starting From $6.48

Part Details

  • Available in 8-lead SOT23
  • 16 Bit Accurate, MAX 1 LSB INL including output buffer
  • Low Glitch on Power-up
  • Three power down functions available
  • High speed serial interface with clock speeds up to 30 MHz
  • Three power down modes available to the user
AD5060
Full Accurate 3 V/5 V 16-Bit VOUT nanoDAC® Converter, Output Buffered, in a Sot 23
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD504X-506X

Evaluation Board for the AD5040/AD5060, AD5061 and AD5062

Features and Benefits

  • Full featured evaluation board for the AD5040/AD5060, AD5061 or AD5062
  • On board reference
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., EVAL-SDP-CB1Z system demonstration platform (SDP)

Product Details

The evaluation board helps users quickly prototype new circuits for the AD5040/AD5060, AD5061, or AD5062 and reduce design time. The AD5040/AD5060, AD5061, and AD5062 operate from a single 2.7 V to 5.5 V supply. An ADR444 is provided on-board as a 4.096 V reference source.


Full data on the AD5040/AD5060, AD5061, and AD5062 is available in the appropriate data sheet, which should be consulted in conjunction with user guide UG-923 when using the evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP board. Software is supplied with the evaluation board to allow the user to program the AD5040/AD5060, AD5061, or the AD5062.


The evaluation boards are compatible with the EVAL-SDP-CB1Z Blackfin® SDP controller board (SDP-B).

EVAL-AD504X-506X
Evaluation Board for the AD5040/AD5060, AD5061 and AD5062

Latest Discussions

Recently Viewed