AD4110-1
RECOMMENDED FOR NEW DESIGNSUniversal Input Analog Front End with 24-Bit ADC for Industrial Process Control Systems
- Part Models
- 3
- 1ku List Price
- Starting From $13.05
Overview
-
2 software programmable input terminals
- Current up to ±20 mA
- Voltage up to ±10 V
- Thermocouple
- RTD
- Replaces existing 3-terminal solutions
- Field power supply for loop powered current sensors
- HV input overvoltage protected up to ±30 V
- Internal current sense resistor
- Option to use external current sense resistor
- Current limited input even with no power supply
- Diagnostic functions for overrange and open wire detect
- Fast and flexible output data rates: 5 SPS to 125 kSPS
- 16 noise free bits at 62 kSPS
- 18 noise free bits at 2.5 kSPS
- 20 noise free bits at 50 SPS/60 SPS
- Simultaneous 50 Hz and 60 Hz rejection
- Serial interface for configuration and diagnostics
- 4-wire interface compatible with SPI®, QSPI™, MICROWIRE®, and DSP
- Power supply: ±12 V to ±20 V, +5 V
- Operating temperature: −40°C to +105°C
- Package: 40-lead, 6 mm × 6 mm LFCSP
The AD4110-1 is a complete, single-channel, universal input analog-to-digital front end for industrial process control systems where sensor type flexibility is required.
The high voltage input is fully software configurable for current or voltage signals and allows direct interface to all standard industrial analog signal sources such as ±20 mA, ±4 mA to ±20 mA, ±10 V, and all thermocouple types. Field power can be supplied for loop powered current output sensors. A range of excitation current sources for resistance temperature detector (RTD) sensors and other resistive sensors are included. The integrated, fully differential programmable gain amplifier (PGA) offers 16 gain settings from 0.2 to 24.
The high voltage input can be programmed to power up in either voltage mode or current mode. When programmed to current mode, the unique input circuit architecture provides a path for the loop current, even in the absence of the system module power supply.
The AD4110-1 provides internal, front-end diagnostic functions to indicate overvoltage, undervoltage, open wire, overcurrent, and overtemperature conditions. The high voltage input is thermally protected, overcurrent limited, and overvoltage protected.
The AD4110-1 incorporates a precision 24-bit, Σ-Δ, analog-todigital converter (ADC) offering conversion rates from 5 SPS to 125 kSPS with simultaneous 50 Hz and 60 Hz noise rejection.
Applications
- Process control and industrial automation
- Remote and distributed control systems
- Instrumentation and measurement
- Sensor and data acquisition
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Brochure 1
Device Drivers 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD4110-1BCPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| AD4110-1BCPZ-RL | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| AD4110-1BCPZ-RL7 | 40-Lead LFCSP (6mm x 6mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Mbed Support 2
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Data Isolators 1 | ||
| ADUM1401 | PRODUCTION | Quad-Channel Digital Isolator (3/1 Channel Directionality) |
| LDO Linear Regulators 1 | ||
| ADP7102 | RECOMMENDED FOR NEW DESIGNS | 20 V, 300 mA, Low Noise, CMOS LDO |
| Switching Regulators & Controllers 1 | ||
| ADP1031 | PRODUCTION | Three-Channel, Isolated Micropower Management Unit with Seven Digital Isolators |
| Voltage References 1 | ||
| ADR4525 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on AD4110-1 yet. Have something to say?
Start a Discussion on EngineerZone®