AD390

Obsolete

Quad 12-Bit Microprocessor-Compatible D/A Converter

Part Details

  • Four Complete 12-Bit DACs in One IC Package
  • Linearity Error ±1/2LSF
    Tmin - Tmax(AD390K, T)
  • Factory-Trimmed Gain and Offset
  • Buffered Voltage Output
  • Monotonicity Guaranteed Over Full Temperature Range
  • Double-Buffered Data Latches
  • Includes Reference and Buffer
  • Fast Setting: 8µs max to ± 1/2LSB
AD390
Quad 12-Bit Microprocessor-Compatible D/A Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed