AD2S99
PRODUCTIONProgrammable Oscillator
- Part Models
- 2
- 1ku List Price
- Starting From $15.73
Part Details
- Programmable Sinusoidal Oscillator
- Synthesized Synchronous Reference Output
- Programmable Output Frequency Range: 2 kHz–20 kHz
- “Loss-of-Signal” Indicator
- 20-Pin PLCC Package
- Low Cost
The AD2S99 programmable sinusoidal oscillator provides sine wave excitation for resolvers and a wide variety of ac transducers.
The AD2S99 also provides a synchronous reference output signal (3 VP-P square wave) that is phase locked to its SIN and COS inputs. In an application, the SIN and COS inputs are connected to the transducer’s secondary windings. The synchronous reference output compensates for temperature and cabling dependent phase shifts and eliminates the need for external preset phase compensation circuits. The synchronous reference output can be used as a zero crossing reference for resolver-to-digital converters such as Analog Devices’ AD2S80A, AD2S82A, AD2S83 and AD2S90.
The AD2S99 is packaged in a 20-pin PLCC and operates over –40ºC to +85ºC.
PRODUCT HIGHLIGHTS
- Dynamic Phase Compensation
The AD2S99 dynamically compensates for any phase variation in a transducer by phase locking its synchronous reference output to the transducer’s secondary windings. - Programmable Excitation Frequency
The excitation frequency is easily programmed to 2 kHz, 5 kHz, 10 kHz, or 20 kHz by using the frequency select pins. Intermediate frequencies are available by adding an external resistor. - Signal Loss Detection
The AD2S99 has the ability to detect if both the transducer secondary winding connections become disconnected from its SIN and COS inputs. The “LOS” output pin pulls high when a signal loss is detected. - Integration
The AD2S99 integrates the transducer excitation, synchronous reference, and loss of signal detection functions into a small, cost effective package.
APPLICATIONS
Excitation Source for:
- Resolvers
- Synchros
- LVDTs
- RVDTs
- Pressure Transducers
- Load Cells
- AC Bridges
Documentation
Data Sheet 1
Application Note 2
Technical Articles 1
Complementary Part Guides 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD2S99APZ | 20-Lead Flatpack | ||
AD2S99BPZ | 20-Lead Flatpack |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD2S99APZ | PRODUCTION | |
AD2S99BPZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.