AD2S1200

PRODUCTION

12-Bit R/D Converter with Reference Oscillator

Part Models
2
1ku List Price
Starting From $20.65

Part Details

  • Complete monolithic R/D converter
  • Parallel and serial 12-bit data ports
  • System fault detection
  • Absolute position and velocity outputs
  • Differential inputs
  • 1,000 rps maximum tracking rate: 12-bit resolution
  • ±11 arc minutes of accuracy
  • Incremental encoder emulation: 1,024 pulses/rev
  • Programmable sinusoidal oscillator on-board
  • Compatible with DSP and SPI® interface standards
  • 204.8 kHz square wave output
  • Single-supply operation: 5.00 V ± 5%
AD2S1200
12-Bit R/D Converter with Reference Oscillator
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

EVAL-AD2S1200

AD2S1200 Evaluation kit

Product Details

The EVAL-AD2S1200SDZ is a fully featured evaluation kit for the AD2S1200. This board operates in standalone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the RDC's performance. The user guide describes the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform .

The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD2S1200
AD2S1200 Evaluation kit

Latest Discussions