AD2700

LAST TIME BUY

+ 10 Volt Precision Reference

Viewing:

Part Details

  • Very High Accuracy: 10.000 Volts ±2.5mV
    (L and U)
  • Low Temperature Coefficient: 3ppm/°C
  • Performance Guaranteed -55°C to +125°C
  • 10mA Output Current Capability
  • Low Noise
  • Short Circuit Protected
  • Available as /883B
AD2700
+ 10 Volt Precision Reference
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed