AD2425W

NOT RECOMMENDED FOR NEW DESIGNS

Enhanced Automotive Audio Bus® (A2B®) Transceiver supporting both Master and Slave operation

Part Models
2
1ku List Price
Starting From $4.03

Part Details

  • High bandwidth (50Mbps) digital bus support for up to 32 upstream and downstream audio channels
  • Data, control, plus power on a single wire pair provides system cost reduction using low-cost unshielded, twisted pair cable
  • Single-master, multiple-slave, line topology supports daisy chaining with zero processor intervention
  • Phantom power capability eliminates the need for local power supplies
  • Embedded diagnostics provide easy system level fault detection & correction
  • Fully configurable via SigmaStudio™ graphical design environment promotes Fast time to market
AD2425W
Enhanced Automotive Audio Bus® (A2B®) Transceiver supporting both Master and Slave operation
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed