Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD22050
ObsoleteSingle-Supply Sensor Interface Amplifier
Part Details
- Gain of ×20, Alterable from ×1 to ×160
- Input CMR from Below Ground to 6× (VS - 1 V)
- Output Span 20 mV to (VS - 0.2) V
- 1-, 2-, 3-Pole Low-Pass Filtering Available
- Accurate Midscale Offset Capability
- Differential Input Resistance 400 kO
- Drives 1kO Load to +4 V Using
VS = +5 V
- Supply Voltage: +3.0 V to +36 V
- Transient Spike Protection and RFI
Filters Included - Peak Input Voltage (40 ms): 60 V
- Reversed Supply Protection: -34 V
- Operating Temperature Range: -40°C to + 125°C
The AD22050 is a single-supply difference amplifier for amplifying and low-pass filtering small differential voltages (typically 100 mV FS at a gain of 40) from sources having a large common-mode voltage.
Supply voltages from +3.0 V to +36 V can be used. The input common-mode range extends from below ground to +24 V using a +5 V supply with excellent rejection of this common-mode voltage. This is achieved by the use of a special resistive attenuator at the input, laser trimmed to a very high differential balance.
Provisions are included for optional low-pass filtering and gain adjustment. An accurate midscale offset feature allows bipolar signals to be amplified.
Suggested Replacement Parts
High Voltage, Precision Difference Amplifier
Documentation
Data Sheet 1
Application Note 1
Technical Articles 2
Technical Book 1
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
AD22050 SPICE Macro Models 2
- AD22050N SPICE Macro Model Rev. A, 9/95
- AD22050T SPICE Macro Model Rev. A, 9/95
AD22050N SABER Macro-Model 1
Latest Discussions
No discussions on ad22050 yet. Have something to say?
Start a Discussion on EngineerZone®