Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD204

LAST TIME BUY

Low Cost, Miniature Isolation Amplifier powered by external clock

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Small Size: 4 Channels/Inch
  • Low Power; 35 mW
  • High Accuracy: ±0.025% Max
    Nonlinearity (K Grades)
  • High CMR: 130 dB (Gain = 100 V/V)
  • Wide Bandwidth: 5 kHz Full-Power
  • High CMV Isolation: ±2000 V pk
    Continuous (K Grade)
    (Signal and Power)
  • Isolated Power Outputs
  • Uncommitted Input Amplifier
AD204
Low Cost, Miniature Isolation Amplifier powered by external clock
AD204-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed