Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD202

LAST TIME BUY

Low Cost, Miniature Isolation Amplifier Powered Directly From a +15 V DC Supply

Viewing:

Part Details

  • Small Size: 4 Channels/Inch
  • High Accuracy: ±0.025% Max Nonlinearity (K Grade)
  • High CMR: 130 dB
    (Gain = 100 V/V)
  • High CMV Isolation: ±2000 V pk
    Continuous (K Grade) (Signal and Power)
  • Isolated Power Outputs
  • Uncommitted Input Amplifier
AD202
Low Cost, Miniature Isolation Amplifier Powered Directly From a +15 V DC Supply
AD202-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed