AD1991
ObsoleteClass D/1-Bit Audio Power Amplifier Output Stage
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
The AD1991 is a two-channel BTL or four-channel single-ended class-D audio power output stage. The AD1991 is arranged internally as four transistor pairs, which can be used as two H bridge outputs (Two-Channel Mode), or as four single ended outputs (Four-Channel Mode), using either two or four TTL compatible inputs to control the transistors. The output stage can be operated over a range of power supply voltage from 8 V to 20 V. A dead time is automatically provided between the switching of the high side transistor and low side transistor when the control inputs change level to ensure that both the high side transistor and low side transistor are never on at the same time. The part is configured during RESET to be in either two-channel mode or four-channel mode.
To protect the IC as well as the connected speakers, the AD1991 provides turn-on and turn-off pop suppression, short circuit protection and overtemperature shut down. To control the IC, a Power Down/Reset input plus a mute pin are available.
Pricing and Availability
The AD1991 Class D Output Stage is available in a 52-pin TQFP package and is rated for the industrial -40°C to +85°C temperature range. The AD1991 is in Production, and Samples are available. Prices begin at $7.91 in 1,000-piece quantities.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD1991ASVRL | 52 ld TQFP_EP(10x10 w/6.5ep) | ||
AD1991ASVZ | 52 ld TQFP_EP(10x10 w/6.5ep) | ||
AD1991ASVZRL | 52 ld TQFP_EP(10x10 w/6.5ep) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades) |
||
AD1991ASVRL | Obsolete | |
AD1991ASVZ | Obsolete | |
AD1991ASVZRL | Obsolete |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on AD1991 yet. Have something to say?
Start a Discussion on EngineerZone®