AD1953

LAST TIME BUY

SigmaDSP® Digital Audio Processor

Part Models
1
1ku List Price
price unavailable

Part Details

  • 5 V 3-Channel Audio DAC System
  • Digital Audio Output (2-Channel or 6-Channel Packed Mode)
  • Accepts Sample Rates up to 48 kHz
  • Dual Dynamic Processor with Arbitrary Input/Output
  • 7 Biquad Filter Sections per Channel
  • Curve and Adjustable Time Constants
  • 0 ms to 6 ms Variable Delay/Channel for Speaker Alignment
  • See data sheet for additional features
AD1953
SigmaDSP® Digital Audio Processor
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADAU1401A PRODUCTION SigmaDSP 28-/56-Bit Audio Processor with Two ADCs and Four DACs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed