AD1940

PRODUCTION

SigmaDSP® Multichannel 28-Bit Audio Processor

Part Models
2
1ku List Price
Starting From $8.07

Part Details

  • 16-channel digital audio processor
  • Accepts sample rates up to 192 kHz
  • 28-bit × 28-bit multiplier with full 56-bit accumulator
  • Fully programmable program RAM for custom program download
  • Parameter RAM allows complete control of 1,024 parameters
  • Control port features safeload for transparent parameter updates and complete mode and memory transfer control
  • Target/slew RAM for click-free volume control and dynamic parameter updates
  • See data sheet for additional features
AD1940
SigmaDSP® Multichannel 28-Bit Audio Processor
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Audio D/A Converters 1
ADAU1966 NOT RECOMMENDED FOR NEW DESIGNS 16-Channel 118 dB SNR Differential Output, 192 kHz, 24-Bit DAC
Product 1
ADMP441 Obsolete Omnidirectional Microphone with Bottom Port and I2S Digital Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

SigmaDSP Processors: Software and Tools

Open Tool

Evaluation Kits

EVAL-ADUSB2EBZ

ADUSB2EBZ Evaluation Board

Features and Benefits

EVAL-ADUSB2EBZ "USBi"
  • Digital I/O: USB input, I2C/SPI output
  • DC Supply: 5 V (USB) 

Product Details

The Analog Devices USBi “USB Interface” (EVAL-ADUSB2EBZ) board is the interface between your PC's USB port and SigmaDSP hardware's data input pins. This interface can be used with any evaluation board which includes an External SPI/I²C header (Aardvark Header). The EVAL-ADUSB2EBZ board is capable of both SPI and I²C communication (which is user selectable) and can supply IOVDD of either 3.3V or 1.8V.The USBi interface is powered from the computer's USB port.

To Install the USBi Board:

  • Connect the USB cable to the USBi Board a spare USB port on your PC.
  • The Windows “Found New Hardware Wizard” will launch.
  • Choose “Install from a list or a specific location” and click “Next”.
  • Select “Search for the best driver in these locations” and Check the box for “Include this location in the search.”
  • Press the “Browse” button and locate the appropriate driver file in the SigmaStudio application folder (default folder is C:\Program Files\Analog Devices Inc\Sigma Studio\USB drivers): Select the CyUSB.inf file.
  • Click “Continue Anyway” if you're prompted with “This software has not passed Windows Logo testing.”

Using USBi in SigmaStudio:

To communication between SigmaStudio and the USBi board, a communication channel block must be added to the Schematic design. To locate the block, select the Hardware Configuration Tab, in the ToolBox or Tree ToolBox window choose the “Communication Channels” category, and select the USBi block.


USBi

This block provides connections for multiple processors (ICs / DSPs), allowing you to use multiple processors in a single design. This block allows you to explicitly specify both the communication protocol (SPI or I²C) and the part's address, I²C address or SPI catch line. The DSP hardware's address must match the block's selected address for communication to function properly. See the parts data sheet for more information about addressing (e.g. ADR_SEL, ADDR0, or ADDR1 pins). The default USBi protocol is I²C, to enable SPI, you must first select an SPI address in the block's drop down menu and then perform three write operations (e.g. press the write button the Register Read/Write Window 3 times). The USBi hardware has LEDs which indicate the current mode, I²C or SPI.

EVAL-AD1940

AD1940 Evaluation Board

Features and Benefits

 EVAL-AD1940AZ
  • Other ADI Components:
    AD1939
    AD1974
    AD8606
    ADP3339
  • Analog In: 3 Stereo TRS (3.5mm)
  • Analog Out: 4 Stereo TRS (3.5mm)
  • Digital I/O: USBi-I2C/SPI, SPDIF I/O, I2S I/O (4/8, TDM)
  • DC Supply: 6 V
EVAL-AD140MINIBZ 
  • Other ADI Components: 
    AD1938
    ADP3336
    ADM811
    ADA4841
  • Analog In: 1 Stereo TRS (3.5mm)
  • Analog Out: 3 Stereo TRS (3.5mm)
  • Digital I/O: USBi-I2C/SPI, I2S-I/O (1/3, TDM)
  • DC Supply: 6 V

Product Details

Full-Featured AD1940 SigmaDSP evaluation board with AD1939 and AD1974 Codecs. It provides buffered analog inputs and ouptuts as well as S/PDIF and digital I2S/TDM connectors. 6 V power supply and USBi are included in the package.

Small AD1940 SigmaDSP evaluation board with AD1938 Codec and buffered analog inputs and outputs. 6 V power supply and USBi are included in the package. This is the recommended evaluation board for the AD1940. The EVAL-AD1940AZ can be used if this board lacks some necessary functionality or interface.

EVAL-ADUSB2EBZ
ADUSB2EBZ Evaluation Board
EVAL-AD1940
AD1940 Evaluation Board

Latest Discussions

Recently Viewed