AD1893

Obsolete

Low Cost SamplePort 16-Bit ASRC

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • Low Cost
  • LQFP and PDIP Packages
  • 3 V Supply Performance Specified—Very Low Power
  • Automatically Senses Sample Frequencies—No Programming Required
  • Rejects Sample Clock Jitter
  • Accommodates Dynamically Changing Asynchronous Sample Clocks
  • 8 kHz to 56 kHz Sample Clock Frequency Range
  • See datasheet for additional features

Suggested Replacement Parts

AD1895 PRODUCTION

192 kHZ Stereo Asynchronous Sample Rate Converter

AD1893
Low Cost SamplePort 16-Bit ASRC
AD1893-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad1893 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed