AD1887

Obsolete

AC'97 SoundMAX® Codec

Viewing:

Part Details

  • Full Duplex Variable Sample Rates from 7040 Hz to 48 kHz with 1 Hz Resolution
  • Software-Enabled VREFOUT Output for Microphones and External Power Amp
  • Mobile Low-Power Mixer Mode
  • Extended 6-Bit Headphone Volume Control
  • Digital Audio Mixer Mode
  • Split Power Supplies (3.3 V Digital/5 V Analog)
AD1887
AC'97 SoundMAX® Codec
362602569AD1887-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad1887 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed